Menu Search

Spacer 3.2 mm 6.0 mm 3.0 mm Brass

A versatile universal assembly element for use in all sectors. Allows for decorative applications, such as displays, furniture, etc.
Essentra Part Number:

10098547

Manufacturer Part Number:

311320340050

36506 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + £ 0.1946
Standard pack: 250

Order in multiple of 250

Total price:

£ 48.65

250 x £ 0.1946

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 3.0 mm
Inside Diameter 3.2 mm
Outside Diameter 6.0 mm
Spacer Shape Round
Full Material Brass
Finish Nickel Plated
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us