Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1533 - £ 0.1533 | 115 In stock |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.182 - £ 0.182 | 37 In stock |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.3696 - £ 0.8163 | 3028 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.5175 - £ 0.5175 | 2297 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.2834 - £ 0.2834 | 7528 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.4778 - £ 1.0525 | 6726 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.4531 - £ 0.4531 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1889 - £ 0.4158 | 10506 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.4682 - £ 0.4682 | 1326 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
£ 1.1432 - £ 1.1432 | 1800 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.1656 - £ 0.3645 | 11337 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.156 - £ 0.156 | 500 In stock |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.1684 - £ 0.1684 | 1748 In stock |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.2929 - £ 0.2929 | 446 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
£ 0.8981 - £ 0.8981 | 2723 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
£ 0.4449 - £ 0.9883 | 7501 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.2957 - £ 0.6494 | 75922 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.1382 - £ 0.3054 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.1862 - £ 0.4107 | 12074 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.5832 - £ 1.2886 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.