10044780
005422000002
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0949 |
| 1000 + | £ 0.0931 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.197 in |
|---|---|
| Spacer Length | 5.0 mm |
| Inside Diameter | 4.2 mm |
| Inside Diameter | 0.165 in |
| Outside Diameter | 0.315 in |
| Outside Diameter | 8.0 mm |
| Material | Nylon 6/6 |
| Colour | Natural |
| Spacer Shape | Round |
| Commodity Code | 3926300090 |
| Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue