Menu Search

Spacer 5.2 mm 10.0 mm 12.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005463200002

20691 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.141
500 - 999 £ 0.1369
1000 + £ 0.1347
Standard pack: 250

Order in multiple of 250

Total price:

£ 35.25

250 x £ 0.141

Add sample +

Specifications

Imperial
Metric
SKU attributes
Spacer Length 12.0 mm
Inside Diameter 5.2 mm
Outside Diameter 10.0 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 250

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us