Menu Search

Spacer 6.3 mm 15.0 mm 10.0 mm PA

This is a Round, Black, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005530059902

36402 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.2341
500 - 999 £ 0.2286
1000 + £ 0.2245
Standard pack: 250

Order in multiple of 250

Total price:

£ 58.53

250 x £ 0.2341

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 10.0 mm
Inside Diameter 6.3 mm
Outside Diameter 15.0 mm
Full Material Polyamide 6/6
Colour Black
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 250

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us