Menu Search

Spacer 3.6 mm 6.0 mm 15.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1110950000VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.2223
10000 + £ 0.2181
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 222.30

1000 x £ 0.2223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926300090
Package Quantity 500

Product 1110950000VR replaces:

Unthreaded Spacer 3.6 mm 6.0 mm 15.0 mm Nylon
Item code: 005397000002

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us