Menu Search

Spacer 3.1 mm 8.0 mm 25.0 mm Nylon

Essentra Part Number:

10203286

Manufacturer Part Number:

1253928

450 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.1587
Standard pack: 500

Order in multiple of 500

Total price:

£ 79.35

500 x £ 0.1587

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 25.0 mm
Inside Diameter 3.1 mm
Outside Diameter 8.0 mm
Material Nylon
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us