Menu Search

Spacer 2.6 mm 4.0 mm 10.0 mm Nylon

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.049
5000 - 19999 £ 0.0441
20000 + £ 0.0397
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 49.00

1000 x £ 0.049

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Colour Black
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us