10169353
R904-3
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0927 |
| 5000 - 9999 | £ 0.0908 |
| 10000 - 24999 | £ 0.089 |
| 25000 + | £ 0.0871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 4.8 mm |
|---|---|
| Spacer Length | 0.189 in |
| Inside Diameter | 1.6 mm |
| Inside Diameter | 0.063 in |
| Outside Diameter | 4.8 mm |
| Outside Diameter | 0.189 in |
| Operating Temperature Range | -40 - 149 °F |
| Operating Temperature Range | -40 - 65 °C |
| Material | Nylon 6 |
| Colour | White |
| Commodity Code | 3926909790 |
| Package Quantity | 1000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue