10166987
RRSN-2750-12-GF
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1026 |
| 2500 - 4999 | £ 0.1006 |
| 5000 - 12499 | £ 0.0985 |
| 12500 - 24999 | £ 0.0965 |
| 25000 + | £ 0.0944 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.472 in |
|---|---|
| Spacer Length | 12.0 mm |
| Inside Diameter | 0.106 in |
| Inside Diameter | 2.7 mm |
| Outside Diameter | 0.197 in |
| Outside Diameter | 5.0 mm |
| Operating Temperature Range | -30 - 85 °C |
| Operating Temperature Range | -22 - 185 °F |
| Material | PA |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
| Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue