Menu Search

Spacer 3.1 mm 5.0 mm 3.0 mm POM

Item code:

005277059905

13706 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0558
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 55.80

1000 x £ 0.0558

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 3.0 mm
Inside Diameter 3.1 mm
Outside Diameter 5.0 mm
Full Material Polyoxymethylene
Colour Black
Spacer Shape Round
Commodity Code 3926909790
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us