Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0591 - £ 0.0591 36812 In stock
2.6 mm
5.0 mm
3.0 mm
£ 0.0694 - £ 0.0694 In production
2.6 mm
5.0 mm
10.0 mm
£ 0.0864 - £ 0.0864 In production
2.6 mm
5.0 mm
30.0 mm
£ 0.09 - £ 0.09 34000 In stock
3.1 mm
5.0 mm
25.0 mm
£ 0.0694 - £ 0.0694 25000 In stock
2.2 mm
4.0 mm
10.0 mm
£ 0.0706 - £ 0.0706 35000 In stock
2.2 mm
4.0 mm
12.0 mm
£ 0.0724 - £ 0.0724 39760 In stock
2.2 mm
4.0 mm
15.0 mm
£ 0.0736 - £ 0.0736 30973 In stock
2.2 mm
4.0 mm
18.0 mm
£ 0.0746 - £ 0.0746 26000 In stock
2.2 mm
4.0 mm
20.0 mm
£ 0.0851 - £ 0.0851 33913 In stock
2.2 mm
4.0 mm
25.0 mm
£ 0.0885 - £ 0.0885 39000 In stock
2.2 mm
4.0 mm
30.0 mm
£ 0.0591 - £ 0.0591 42000 In stock
2.6 mm
4.0 mm
3.0 mm
£ 0.0694 - £ 0.0694 27798 In stock
2.6 mm
4.0 mm
10.0 mm
£ 0.0925 - £ 0.0925 14000 In stock
2.6 mm
4.0 mm
30.0 mm
£ 0.0558 - £ 0.0558 40420 In stock
2.6 mm
5.0 mm
3.0 mm
£ 0.0724 - £ 0.0724 1000 In stock
2.6 mm
5.0 mm
15.0 mm
£ 0.0724 - £ 0.0724 41000 In stock
3.1 mm
5.0 mm
15.0 mm
£ 0.085 - £ 0.085 1720 In stock
3.1 mm
5.0 mm
25.0 mm
  • of 4
Spacer 3.1 mm 5.0 mm 2.0 mm POM

005274000005

Price Range
£ 0.0535 - £ 0.0535

Stock Levels
37355 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 5.0 mm POM

005280000005

Price Range
£ 0.0601 - £ 0.0601

Stock Levels
50377 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 10.0 mm POM

005286000005

Price Range
£ 0.0735 - £ 0.0735

Stock Levels
23000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 2.0 mm POM

005150000005

Price Range
£ 0.0535 - £ 0.0535

Stock Levels
103721 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 3.0 mm POM

005150659905

Price Range
£ 0.0558 - £ 0.0558

Stock Levels
In production
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 4.0 mm POM

005151259905

Price Range
£ 0.0562 - £ 0.0562

Stock Levels
38554 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 5.0 mm POM

005151859905

Price Range
£ 0.0566 - £ 0.0566

Stock Levels
9895 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 8.0 mm POM

005153600005

Price Range
£ 0.0658 - £ 0.0658

Stock Levels
12920 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 10.0 mm POM

005154800005

Price Range
£ 0.0735 - £ 0.0735

Stock Levels
In production
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 12.0 mm POM

005156000005

Price Range
£ 0.0748 - £ 0.0748

Stock Levels
1929 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 15.0 mm POM

005157800005

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
18443 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 18.0 mm POM

005159600005

Price Range
£ 0.078 - £ 0.078

Stock Levels
55000 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 20.0 mm POM

005160800005

Price Range
£ 0.0791 - £ 0.0791

Stock Levels
17000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 25.0 mm POM

005163800005

Price Range
£ 0.0902 - £ 0.0902

Stock Levels
13998 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 30.0 mm POM

005166800005

Price Range
£ 0.0981 - £ 0.0981

Stock Levels
In production
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 2.0 mm POM

005200000005

Price Range
£ 0.0535 - £ 0.0535

Stock Levels
33343 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 5.0 mm POM

005206059905

Price Range
£ 0.0566 - £ 0.0566

Stock Levels
111992 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 20.0 mm POM

005218059905

Price Range
£ 0.0746 - £ 0.0746

Stock Levels
48599 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 2.0 mm POM

005237059905

Price Range
£ 0.0505 - £ 0.0505

Stock Levels
10992 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 7.5 mm POM

005246059905

Price Range
£ 0.062 - £ 0.062

Stock Levels
34400 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 25.0 mm POM

005258059905

Price Range
£ 0.085 - £ 0.085

Stock Levels
In production
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 20.0 mm POM

005292059905

Price Range
£ 0.0746 - £ 0.0746

Stock Levels
20660 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

005298059905

Price Range
£ 0.0925 - £ 0.0925

Stock Levels
27698 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 3.0 mm POM

005277059905

Price Range
£ 0.0558 - £ 0.0558

Stock Levels
13706 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 7.5 mm POM

005283059905

Price Range
£ 0.062 - £ 0.062

Stock Levels
33000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 3.0 mm POM

005203059905

Price Range
£ 0.0558 - £ 0.0558

Stock Levels
3392 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 15.0 mm POM

005215059905

Price Range
£ 0.0724 - £ 0.0724

Stock Levels
30990 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 2.0 mm POM

005237000005

Price Range
£ 0.0535 - £ 0.0535

Stock Levels
50000 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 5.0 mm POM

005243059905

Price Range
£ 0.0566 - £ 0.0566

Stock Levels
77066 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 20.0 mm POM

005255059905

Price Range
£ 0.0716 - £ 0.0716

Stock Levels
30008 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 20.0 mm POM

005292000005

Price Range
£ 0.0791 - £ 0.0791

Stock Levels
34962 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 30.0 mm POM

005298000005

Price Range
£ 0.0981 - £ 0.0981

Stock Levels
19896 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 7.5 mm POM

005209000005

Price Range
£ 0.0657 - £ 0.0657

Stock Levels
35000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 25.0 mm POM

005221000005

Price Range
£ 0.09 - £ 0.09

Stock Levels
37840 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 10.0 mm POM

005249000005

Price Range
£ 0.0735 - £ 0.0735

Stock Levels
40000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 30.0 mm POM

005261000005

Price Range
£ 0.0981 - £ 0.0981

Stock Levels
24958 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 15.0 mm POM

005215000005

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
25131 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 5.0 mm POM

005243000005

Price Range
£ 0.0601 - £ 0.0601

Stock Levels
4000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 20.0 mm POM

005255000005

Price Range
£ 0.0791 - £ 0.0791

Stock Levels
5668 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 10.0 mm POM

005212000005

Price Range
£ 0.0735 - £ 0.0735

Stock Levels
49590 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 30.0 mm POM

005224000005

Price Range
£ 0.0981 - £ 0.0981

Stock Levels
48600 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 15.0 mm POM

005252000005

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
15186 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 5.0 mm POM

005206000005

Price Range
£ 0.0601 - £ 0.0601

Stock Levels
30780 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 20.0 mm POM

005218000005

Price Range
£ 0.0791 - £ 0.0791

Stock Levels
36453 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 7.5 mm POM

005246000005

Price Range
£ 0.0657 - £ 0.0657

Stock Levels
2828 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 25.0 mm POM

005258000005

Price Range
£ 0.09 - £ 0.09

Stock Levels
25590 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 3.0 mm POM

005277000005

Price Range
£ 0.0591 - £ 0.0591

Stock Levels
44500 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 7.5 mm POM

005283000005

Price Range
£ 0.0657 - £ 0.0657

Stock Levels
37000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 15.0 mm POM

005289000005

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
22692 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 3.0 mm POM

005150600005

Price Range
£ 0.0591 - £ 0.0591

Stock Levels
75088 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 4.0 mm POM

005151200005

Price Range
£ 0.0596 - £ 0.0596

Stock Levels
103475 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 5.0 mm POM

005151800005

Price Range
£ 0.0601 - £ 0.0601

Stock Levels
19988 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 8.0 mm POM

005153659905

Price Range
£ 0.0621 - £ 0.0621

Stock Levels
33031 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 2.0 mm POM

005274059905

Price Range
£ 0.0505 - £ 0.0505

Stock Levels
50169 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 5.0 mm POM

005280059905

Price Range
£ 0.0566 - £ 0.0566

Stock Levels
52905 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 10.0 mm POM

005286059905

Price Range
£ 0.0694 - £ 0.0694

Stock Levels
17000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 2.0 mm POM

005150059905

Price Range
£ 0.0505 - £ 0.0505

Stock Levels
18900 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 2.0 mm POM

005200059905

Price Range
£ 0.0505 - £ 0.0505

Stock Levels
6081 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 7.5 mm POM

005209059905

Price Range
£ 0.062 - £ 0.062

Stock Levels
46800 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 25.0 mm POM

005221059905

Price Range
£ 0.0816 - £ 0.0816

Stock Levels
In production
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 3.0 mm POM

005240000005

Price Range
£ 0.0591 - £ 0.0591

Stock Levels
36812 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 10.0 mm POM

005249059905

Price Range
£ 0.0694 - £ 0.0694

Stock Levels
In production
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 30.0 mm POM

005261059905

Price Range
£ 0.0864 - £ 0.0864

Stock Levels
In production
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

005295000005

Price Range
£ 0.09 - £ 0.09

Stock Levels
34000 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 10.0 mm POM

005154859905

Price Range
£ 0.0694 - £ 0.0694

Stock Levels
25000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 12.0 mm POM

005156059905

Price Range
£ 0.0706 - £ 0.0706

Stock Levels
35000 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 15.0 mm POM

005157859905

Price Range
£ 0.0724 - £ 0.0724

Stock Levels
39760 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 18.0 mm POM

005159659905

Price Range
£ 0.0736 - £ 0.0736

Stock Levels
30973 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 20.0 mm POM

005160859905

Price Range
£ 0.0746 - £ 0.0746

Stock Levels
26000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 25.0 mm POM

005163859905

Price Range
£ 0.0851 - £ 0.0851

Stock Levels
33913 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 30.0 mm POM

005166859905

Price Range
£ 0.0885 - £ 0.0885

Stock Levels
39000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 3.0 mm POM

005203000005

Price Range
£ 0.0591 - £ 0.0591

Stock Levels
42000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 10.0 mm POM

005212059905

Price Range
£ 0.0694 - £ 0.0694

Stock Levels
27798 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 30.0 mm POM

005224059905

Price Range
£ 0.0925 - £ 0.0925

Stock Levels
14000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 3.0 mm POM

005240059905

Price Range
£ 0.0558 - £ 0.0558

Stock Levels
40420 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 15.0 mm POM

005252059905

Price Range
£ 0.0724 - £ 0.0724

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 15.0 mm POM

005289059905

Price Range
£ 0.0724 - £ 0.0724

Stock Levels
41000 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

005295059905

Price Range
£ 0.085 - £ 0.085

Stock Levels
1720 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black