Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
79 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.06 - £ 0.06 24000 In stock
£ 0.0803 - £ 0.0803 17000 In stock
£ 0.0915 - £ 0.0915 11000 In stock
£ 0.0717 - £ 0.0717 35000 In stock
£ 0.0735 - £ 0.0735 Request the lead time here
£ 0.0747 - £ 0.0747 Request the lead time here
£ 0.0757 - £ 0.0757 26000 In stock
£ 0.0864 - £ 0.0864 Request the lead time here
£ 0.061 - £ 0.061 81400 In stock
£ 0.0746 - £ 0.0746 20000 In stock
£ 0.0704 - £ 0.0704 55000 In stock
£ 0.0877 - £ 0.0877 Request the lead time here
£ 0.0914 - £ 0.0914 Request the lead time here
£ 0.0512 - £ 0.0512 Request the lead time here
£ 0.0629 - £ 0.0629 400 In stock
£ 0.0863 - £ 0.0863 Request the lead time here
£ 0.0757 - £ 0.0757 Request the lead time here
£ 0.0939 - £ 0.0939 900 In stock
£ 0.0704 - £ 0.0704 Request the lead time here
£ 0.0996 - £ 0.0996 Request the lead time here
  • of 4
Spacer 2.6 mm 5.0 mm 3.0 mm POM

005240000005

Price Range
£ 0.06 - £ 0.06

Stock Levels
24000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.2 mm 4.0 mm 20.0 mm POM

005160800005

Price Range
£ 0.0803 - £ 0.0803

Stock Levels
17000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 25.0 mm POM

005163800005

Price Range
£ 0.0915 - £ 0.0915

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 12.0 mm POM

005156059905

Price Range
£ 0.0717 - £ 0.0717

Stock Levels
35000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 15.0 mm POM

005157859905

Price Range
£ 0.0735 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 18.0 mm POM

005159659905

Price Range
£ 0.0747 - £ 0.0747

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 20.0 mm POM

005160859905

Price Range
£ 0.0757 - £ 0.0757

Stock Levels
26000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 25.0 mm POM

005163859905

Price Range
£ 0.0864 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.1 mm 5.0 mm 5.0 mm POM

005280000005

Price Range
£ 0.061 - £ 0.061

Stock Levels
81400 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 3.1 mm 5.0 mm 10.0 mm POM

005286000005

Price Range
£ 0.0746 - £ 0.0746

Stock Levels
20000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.6 mm 5.0 mm 10.0 mm POM

005249059905

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
55000 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.6 mm 5.0 mm 30.0 mm POM

005261059905

Price Range
£ 0.0877 - £ 0.0877

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 3.1 mm 5.0 mm 25.0 mm POM

005295000005

Price Range
£ 0.0914 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.6 mm 5.0 mm 2.0 mm POM

005237059905

Price Range
£ 0.0512 - £ 0.0512

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.6 mm 5.0 mm 7.5 mm POM

005246059905

Price Range
£ 0.0629 - £ 0.0629

Stock Levels
400 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.6 mm 5.0 mm 25.0 mm POM

005258059905

Price Range
£ 0.0863 - £ 0.0863

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 3.1 mm 5.0 mm 20.0 mm POM

005292059905

Price Range
£ 0.0757 - £ 0.0757

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 3.1 mm 5.0 mm 30.0 mm POM

005298059905

Price Range
£ 0.0939 - £ 0.0939

Stock Levels
900 In stock
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 2.2 mm 4.0 mm 10.0 mm POM

005154859905

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 2.2 mm 4.0 mm 30.0 mm POM

005166800005

Price Range
£ 0.0996 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0