Menu Search

Spacer 2.2 mm 4.0 mm 4.0 mm PS

This is a Round, Natural, Unthreaded Spacer made from Polystyrene (PS) offering good thermal and electrical insulation and rated to UL94 HB.
Item code:

005151200014

48186 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.055
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 55.00

1000 x £ 0.055

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Product 005151200014 replaces:

Spacer 2.2 mm 4.0 mm 4.0 mm POM
Item code: 005151200005

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us