Menu Search

Spacer 2.2 mm 4.0 mm 10.0 mm PS

This is a Round, Black, Unthreaded Spacer made from Polystyrene (PS) offering good thermal and electrical insulation and rated to UL94 HB.
Item code:

005154859914

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0651
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 65.10

1000 x £ 0.0651

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Product 005154859914 replaces:

Spacer 2.2 mm 4.0 mm 10.0 mm POM
Item code: 005154859905

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us