Menu Search

Spacer 3.4 mm 6.0 mm 8.0 mm PS

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 HB.
Item code:

005372459914

108836 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0851
1000 + £ 0.0833
Standard pack: 500

Order in multiple of 500

Total price:

£ 42.55

500 x £ 0.0851

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Product 005372459914 replaces:

Spacer 3.4 mm 6.0 mm 8.0 mm PA
Item code: 005372459902

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us