Quantity | Unit price |
---|---|
500 - 999 | £ 0.0946 |
1000 + | £ 0.0926 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 12.0 mm |
---|---|
Spacer Length | 0.472 in |
Inside Diameter | 3.4 mm |
Inside Diameter | 0.134 in |
Outside Diameter | 6.0 mm |
Outside Diameter | 0.236 in |
Spacer Shape | Round |
Full Material | Polystyrene |
Colour | Black |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue