Menu Search

Spacer 5.2 mm 10.0 mm 4.0 mm PS

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 HB.
Item code:

005454500014

81053 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0878
1000 + £ 0.0862
Standard pack: 500

Order in multiple of 500

Total price:

£ 43.90

500 x £ 0.0878

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 4.0 mm
Inside Diameter 5.2 mm
Outside Diameter 10.0 mm
Spacer Shape Round
Full Material Polystyrene
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us