Menu Search

Spacer 8.2 mm 10.0 mm 3.0 mm PS

Item code:

RRSN-82100-03

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0465
5000 - 9999 £ 0.0455
10000 - 19999 £ 0.0447
20000 - 29999 £ 0.0438
30000 + £ 0.0428
Standard pack: 500

Order in multiple of 500

Total price:

£ 23.25

500 x £ 0.0465

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 3.0 mm
Inside Diameter 8.2 mm
Outside Diameter 10.0 mm
Spacer Shape Round
Full Material Polystyrene
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us