10029534
SS8-8L
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2154 |
| 5000 - 9999 | £ 0.2112 |
| 10000 + | £ 0.2069 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 25.4 mm |
|---|---|
| Spacer Length | 1 in |
| Inside Diameter | 0.173 in |
| Inside Diameter | 4.4 mm |
| Outside Diameter | 9.5 mm |
| Outside Diameter | 0.374 in |
| Full Material | Chlorinated Polyvinyl Chloride |
| Colour | Light Grey |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue