Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
102 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0806 - £ 0.0806 Request the lead time here
£ 0.15 - £ 0.1556 1000 In stock
£ 0.041 - £ 0.0444 970 In stock
£ 0.2028 - £ 0.2028 Request the lead time here
£ 0.0953 - £ 0.1013 Request the lead time here
£ 0.1058 - £ 0.1058 Request the lead time here
£ 0.106 - £ 0.106 Request the lead time here
SS4-3 £ 0.094 - £ 0.10 Request the lead time here
£ 0.0398 - £ 0.0433 700 In stock
£ 0.0508 - £ 0.0508 Request the lead time here
£ 0.1047 - £ 0.1047 Request the lead time here
£ 0.1093 - £ 0.1138 Request the lead time here
£ 0.175 - £ 0.182 Request the lead time here
£ 0.0882 - £ 0.0938 Request the lead time here
£ 0.041 - £ 0.0444 Request the lead time here
£ 0.1143 - £ 0.1192 Request the lead time here
£ 0.0398 - £ 0.0433 Request the lead time here
£ 0.3807 - £ 0.396 Request the lead time here
£ 0.1737 - £ 0.1737 Request the lead time here
£ 0.1389 - £ 0.1389 650 In stock
  • of 6
Spacer 8.0 mm 12.0 mm 11.1 mm PVC

SSE80120-11.1MM

Price Range
£ 0.0806 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.7 mm 6.4 mm 25.4 mm CPVC

SS6-8

Price Range
£ 0.1556 - £ 0.15

Stock Levels
1000 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.7 mm 6.4 mm 4.8 mm PVC

SS6-4.8MM

Price Range
£ 0.0444 - £ 0.041

Stock Levels
970 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 7.5 mm 12.0 mm 19.1 mm PVC

SSE-75120-6

Price Range
£ 0.2028 - £ 0.2028

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 7.5 mm 12.0 mm 3.2 mm PVC

SSE-75120-3.2MM

Price Range
£ 0.1013 - £ 0.0953

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 7.5 mm 12.0 mm 11.1 mm PVC

SSE75120-11.1MM

Price Range
£ 0.1058 - £ 0.1058

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 15.9 mm CPVC

SS4-5

Price Range
£ 0.106 - £ 0.106

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 9.5 mm CPVC

SS4-3

Price Range
£ 0.10 - £ 0.094

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 3.2 mm PVC

SS4-3.2MM

Price Range
£ 0.0433 - £ 0.0398

Stock Levels
700 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 HB
Spacer 3.0 mm 6.4 mm 7.9 mm PVC

SS4-7.9MM

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 12.7 mm CPVC

SS4-4

Price Range
£ 0.1047 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 19.1 mm CPVC

SS4-6

Price Range
£ 0.1138 - £ 0.1093

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 25.4 mm CPVC

SS4-8

Price Range
£ 0.182 - £ 0.175

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 6.4 mm CPVC

SS4-2

Price Range
£ 0.0938 - £ 0.0882

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 4.8 mm PVC

SS4-4.8MM

Price Range
£ 0.0444 - £ 0.041

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.7 mm 6.4 mm 19.1 mm CPVC

SS6-6

Price Range
£ 0.1192 - £ 0.1143

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.7 mm 6.4 mm 3.2 mm PVC

SS6-3.2MM

Price Range
£ 0.0433 - £ 0.0398

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.7 mm 6.4 mm 31.8 mm CPVC

SS6-10

Price Range
£ 0.396 - £ 0.3807

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 9.5 mm 19.1 mm CPVC

SS8-6L

Price Range
£ 0.1737 - £ 0.1737

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 9.5 mm 12.7 mm CPVC

SS8-4L

Price Range
£ 0.1389 - £ 0.1389

Stock Levels
650 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0