Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
102 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0943 - £ 0.1003 2294 In stock
£ 0.2028 - £ 0.2112 4120 In stock
£ 0.1299 - £ 0.1353 4115 In stock
£ 0.0737 - £ 0.0737 2998 In stock
£ 0.045 - £ 0.0489 10455 In stock
£ 0.099 - £ 0.1032 41009 In stock
SS8-10L £ 0.5878 - £ 0.5989 1249 In stock
£ 0.1514 - £ 0.157 5036 In stock
£ 0.0712 - £ 0.0712 5398 In stock
£ 0.6072 - £ 0.6072 45 In stock
£ 0.207 - £ 0.2153 5523 In stock
£ 0.1959 - £ 0.2042 1900 In stock
£ 0.0918 - £ 0.0918 996 In stock
£ 0.1778 - £ 0.1778 1587 In stock
£ 0.0508 - £ 0.0508 2146 In stock
£ 0.1047 - £ 0.1047 Request the lead time here
SS4-3 £ 0.094 - £ 0.10 11660 In stock
£ 0.3404 - £ 0.3404 12232 In stock
£ 0.106 - £ 0.106 2000 In stock
£ 0.3225 - £ 0.3225 Request the lead time here
  • of 6
Spacer 3.7 mm 6.4 mm 9.5 mm CPVC

SS6-3

Price Range
£ 0.1003 - £ 0.0943

Stock Levels
2294 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 9.5 mm 25.4 mm CPVC

SS8-8L

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
4120 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 6.4 mm 19.1 mm CPVC

SS8-6

Price Range
£ 0.1353 - £ 0.1299

Stock Levels
4115 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 9.5 mm 4.8 mm PVC

SS8-4.8MML

Price Range
£ 0.0737 - £ 0.0737

Stock Levels
2998 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 9.5 mm 3.2 mm PVC

SS8-3.2MML

Price Range
£ 0.0489 - £ 0.045

Stock Levels
10455 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 6.4 mm 6.4 mm CPVC

SS8-2

Price Range
£ 0.1032 - £ 0.099

Stock Levels
41009 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 9.5 mm 31.8 mm CPVC

SS8-10L

Price Range
£ 0.5989 - £ 0.5878

Stock Levels
1249 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 19.1 mm CPVC

SS10-6

Price Range
£ 0.157 - £ 0.1514

Stock Levels
5036 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 3.2 mm PVC

SS10-3.2MM

Price Range
£ 0.0712 - £ 0.0712

Stock Levels
5398 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 31.8 mm CPVC

SS10-10

Price Range
£ 0.6072 - £ 0.6072

Stock Levels
45 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 15.9 mm PVC

SS1/4-5

Price Range
£ 0.2153 - £ 0.207

Stock Levels
5523 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 9.5 mm PVC

SS1/4-3

Price Range
£ 0.2042 - £ 0.1959

Stock Levels
1900 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 15.9 mm PVC

SS3/8-5

Price Range
£ 0.0918 - £ 0.0918

Stock Levels
996 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 6.4 mm CPVC

SS3/8-2

Price Range
£ 0.1778 - £ 0.1778

Stock Levels
1587 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 7.9 mm PVC

SS4-7.9MM

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
2146 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 12.7 mm CPVC

SS4-4

Price Range
£ 0.1047 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 9.5 mm CPVC

SS4-3

Price Range
£ 0.10 - £ 0.094

Stock Levels
11660 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 11.1 mm PVC

SS3/8-11.1MM

Price Range
£ 0.3404 - £ 0.3404

Stock Levels
12232 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 15.9 mm CPVC

SS4-5

Price Range
£ 0.106 - £ 0.106

Stock Levels
2000 In stock
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 11.1 mm PVC

SS4-11.1MM

Price Range
£ 0.3225 - £ 0.3225

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0