Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
272 results
Product SKUs information
Item Code Price range Availability d Compatible Thread Standard Colour h View
£ 0.1862 - £ 0.3204 10500 In stock
Metric Threads
Black
25.0 mm
£ 0.1889 - £ 0.297 181600 In stock
Metric Threads
Black
19.0 mm
£ 0.3835 - £ 0.5159 2800 In stock
Metric Threads
Black
38.0 mm
FCWA-0254-013 £ 0.2501 - £ 0.4116 21212 In stock
UNF Threads
Black
13.0 mm
FCWA-0263-025 £ 0.3154 - £ 0.5211 323310 In stock
BSP Threads, Metric Threads
Black
25.0 mm
FCWA-0269-038 £ 0.4113 - £ 0.7321 Request the lead time here
Metric Threads
Black
38.0 mm
FCWA-0302-025 £ 0.4502 - £ 0.5836 3700 In stock
BSP Threads
Black
25.0 mm
FCWA-0318-038 £ 0.5739 - £ 0.7373 Request the lead time here
BSP Threads, UNF Threads
Black
38.0 mm
£ 0.6489 - £ 0.9666 Request the lead time here
UNF Threads, Metric Threads
Black
38.0 mm
£ 1.0908 - £ 1.407 3800 In stock
UNF Threads, Metric Threads
Black
50.0 mm
FCWA-0445-025 £ 0.7337 - £ 1.308 17750 In stock
BSP Threads, Metric Threads
Black
25.0 mm
FCWA-0318-025 £ 0.496 - £ 0.8077 4569 In stock
BSP Threads, UNF Threads
Black
25.0 mm
FCWA-0413-038 £ 0.7504 - £ 1.2637 23480 In stock
BSP Threads, Metric Threads
Black
38.0 mm
FCWA-0445-050 £ 1.4035 - £ 2.5195 720 In stock
BSP Threads, Metric Threads
Black
50.0 mm
£ 0.9866 - £ 1.2741 2700 In stock
UNF Threads, Metric Threads
Black
50.0 mm
FCWA-0413-025 £ 0.6072 - £ 1.0578 3166 In stock
BSP Threads, Metric Threads
Black
25.0 mm
£ 0.8865 - £ 1.5815 2000 In stock
BSP Threads, Metric Threads
Black
38.0 mm
£ 1.5564 - £ 2.0089 7800 In stock
BSP Threads
Black
50.0 mm
FCWA-0349-025 £ 0.5364 - £ 0.7764 9700 In stock
UNF Threads, Metric Threads
Black
25.0 mm
£ 0.7281 - £ 0.9927 4068 In stock
UNF Threads, Metric Threads
Black
38.0 mm
  • of 14
Flexible Cap 14.3 mm 25.0 mm PVC Black

FCWA-0143-025

Price Range
£ 0.3204 - £ 0.1862

Stock Levels
10500 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 17.4 mm 19.0 mm PVC Black

FCWA-0174-019

Price Range
£ 0.297 - £ 0.1889

Stock Levels
181600 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 23.8 mm 38.0 mm PVC Black

FCWA-0238-038

Price Range
£ 0.5159 - £ 0.3835

Stock Levels
2800 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 25.4 mm 13.0 mm PVC Black

FCWA-0254-013

Price Range
£ 0.4116 - £ 0.2501

Stock Levels
21212 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 26.3 mm 25.0 mm PVC Black

FCWA-0263-025

Price Range
£ 0.5211 - £ 0.3154

Stock Levels
323310 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 26.9 mm 38.0 mm PVC Black

FCWA-0269-038

Price Range
£ 0.7321 - £ 0.4113

Stock Levels
Request the lead time here
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 30.2 mm 25.0 mm PVC Black

FCWA-0302-025

Price Range
£ 0.5836 - £ 0.4502

Stock Levels
3700 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 31.8 mm 38.0 mm PVC Black

FCWA-0318-038

Price Range
£ 0.7373 - £ 0.5739

Stock Levels
Request the lead time here
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 34.9 mm 38.0 mm PVC Black

FCWA-0349-038

Price Range
£ 0.9666 - £ 0.6489

Stock Levels
Request the lead time here
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 38.1 mm 50.0 mm PVC Black

FCWA-0381-050

Price Range
£ 1.407 - £ 1.0908

Stock Levels
3800 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 44.5 mm 25.0 mm PVC Black

FCWA-0445-025

Price Range
£ 1.308 - £ 0.7337

Stock Levels
17750 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 31.8 mm 25.0 mm PVC Black

FCWA-0318-025

Price Range
£ 0.8077 - £ 0.496

Stock Levels
4569 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 41.3 mm 38.0 mm PVC Black

FCWA-0413-038

Price Range
£ 1.2637 - £ 0.7504

Stock Levels
23480 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 44.5 mm 50.0 mm PVC Black

FCWA-0445-050

Price Range
£ 2.5195 - £ 1.4035

Stock Levels
720 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 34.9 mm 50.0 mm PVC Black

FCWA-0349-050

Price Range
£ 1.2741 - £ 0.9866

Stock Levels
2700 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 41.3 mm 25.0 mm PVC Black

FCWA-0413-025

Price Range
£ 1.0578 - £ 0.6072

Stock Levels
3166 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 44.5 mm 38.0 mm PVC Black

FCWA-0445-038

Price Range
£ 1.5815 - £ 0.8865

Stock Levels
2000 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 47.6 mm 50.0 mm PVC Black

FCWA-0476-050

Price Range
£ 2.0089 - £ 1.5564

Stock Levels
7800 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    BSP Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 34.9 mm 25.0 mm PVC Black

FCWA-0349-025

Price Range
£ 0.7764 - £ 0.5364

Stock Levels
9700 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 38.1 mm 38.0 mm PVC Black

FCWA-0381-038

Price Range
£ 0.9927 - £ 0.7281

Stock Levels
4068 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000