Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
272 results
Product SKUs information
Item Code Price range Availability d Compatible Thread Standard Colour h View
£ 0.2001 - £ 0.3204 500 In stock
BSP Threads
Black
13.0 mm
FCWA-0214-025 £ 0.2501 - £ 0.5888 19047 In stock
Metric Threads
Black
25.0 mm
£ 0.364 - £ 0.5211 5071 In stock
BSP Threads, UNF Threads
Black
38.0 mm
£ 0.2376 - £ 0.4221 Request the lead time here
Metric Threads
Black
13.0 mm
£ 0.3015 - £ 0.4455 1270 In stock
UNF Threads
Black
25.0 mm
£ 0.4071 - £ 0.6071 5874 In stock
BSP Threads, Metric Threads
Black
38.0 mm
£ 0.3974 - £ 0.7113 23207 In stock
UNF Threads, BSP Threads, Metric Threads
Black
25.0 mm
FCWA-0302-038 £ 0.5322 - £ 0.7295 Request the lead time here
BSP Threads
Black
38.0 mm
FCWA-0318-050 £ 0.8865 - £ 1.1438 5242 In stock
BSP Threads, UNF Threads
Black
50.0 mm
£ 0.9866 - £ 1.2741 6702 In stock
UNF Threads, Metric Threads
Black
50.0 mm
FCWA-0413-025 £ 0.6072 - £ 1.0578 Request the lead time here
BSP Threads, Metric Threads
Black
25.0 mm
£ 0.8865 - £ 1.5815 Request the lead time here
BSP Threads, Metric Threads
Black
38.0 mm
£ 1.5564 - £ 2.0089 7800 In stock
BSP Threads
Black
50.0 mm
£ 1.2576 - £ 1.618 6244 In stock
BSP Threads
Black
38.0 mm
£ 0.1653 - £ 0.2243 2319 In stock
Metric Threads
Black
19.0 mm
£ 0.1862 - £ 0.3204 12500 In stock
Metric Threads
Black
25.0 mm
FCWA-0159-013 £ 0.1303 - £ 0.2657 20709 In stock
BSP Threads, Metric Threads
Black
13.0 mm
£ 0.1584 - £ 0.2582 17500 In stock
Metric Threads
Black
13.0 mm
£ 0.2042 - £ 0.2631 23250 In stock
UNF Threads, Metric Threads
Black
19.0 mm
£ 0.232 - £ 0.3283 31228 In stock
Non Threaded
Black
25.0 mm
  • of 14
Flexible Cap 20.6 mm 13.0 mm PVC Black

FCWA-0206-013

Price Range
£ 0.3204 - £ 0.2001

Stock Levels
500 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    BSP Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 21.4 mm 25.0 mm PVC Black

FCWA-0214-025

Price Range
£ 0.5888 - £ 0.2501

Stock Levels
19047 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 22.2 mm 38.0 mm PVC Black

FCWA-0222-038

Price Range
£ 0.5211 - £ 0.364

Stock Levels
5071 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 24.6 mm 13.0 mm PVC Black

FCWA-0246-013

Price Range
£ 0.4221 - £ 0.2376

Stock Levels
Request the lead time here
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 25.4 mm 25.0 mm PVC Black

FCWA-0254-025

Price Range
£ 0.4455 - £ 0.3015

Stock Levels
1270 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 26.3 mm 38.0 mm PVC Black

FCWA-0263-038

Price Range
£ 0.6071 - £ 0.4071

Stock Levels
5874 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 28.6 mm 25.0 mm PVC Black

FCWA-0286-025

Price Range
£ 0.7113 - £ 0.3974

Stock Levels
23207 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 30.2 mm 38.0 mm PVC Black

FCWA-0302-038

Price Range
£ 0.7295 - £ 0.5322

Stock Levels
Request the lead time here
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 31.8 mm 50.0 mm PVC Black

FCWA-0318-050

Price Range
£ 1.1438 - £ 0.8865

Stock Levels
5242 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    BSP Threads, UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 34.9 mm 50.0 mm PVC Black

FCWA-0349-050

Price Range
£ 1.2741 - £ 0.9866

Stock Levels
6702 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 41.3 mm 25.0 mm PVC Black

FCWA-0413-025

Price Range
£ 1.0578 - £ 0.6072

Stock Levels
Request the lead time here
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 44.5 mm 38.0 mm PVC Black

FCWA-0445-038

Price Range
£ 1.5815 - £ 0.8865

Stock Levels
Request the lead time here
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 47.6 mm 50.0 mm PVC Black

FCWA-0476-050

Price Range
£ 2.0089 - £ 1.5564

Stock Levels
7800 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    BSP Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 53.9 mm 38.0 mm PVC Black

FCWA-0539-038

Price Range
£ 1.618 - £ 1.2576

Stock Levels
6244 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 13.8 mm 19.0 mm PVC Black

FCWA-0138-019

Price Range
£ 0.2243 - £ 0.1653

Stock Levels
2319 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 14.3 mm 25.0 mm PVC Black

FCWA-0143-025

Price Range
£ 0.3204 - £ 0.1862

Stock Levels
12500 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 15.9 mm 13.0 mm PVC Black

FCWA-0159-013

Price Range
£ 0.2657 - £ 0.1303

Stock Levels
20709 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 17.4 mm 13.0 mm PVC Black

FCWA-0174-013

Price Range
£ 0.2582 - £ 0.1584

Stock Levels
17500 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 19.1 mm 19.0 mm PVC Black

FCWA-0191-019

Price Range
£ 0.2631 - £ 0.2042

Stock Levels
23250 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 19.9 mm 25.0 mm PVC Black

FCWA-0199-025

Price Range
£ 0.3283 - £ 0.232

Stock Levels
31228 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Non Threaded
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000