Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Compatible Thread Standard | Colour | h | View | |
---|---|---|---|---|---|---|---|
£ 0.3835 - £ 0.6305 | 19693 In stock |
|
Metric Threads, BSP Threads, UNF Threads
|
Red
|
0.984 in
25.0 mm
|
||
£ 0.5447 - £ 1.3548 | 3534 In stock |
|
Metric Threads, UNF Threads
|
Red
|
0.984 in
25.0 mm
|
||
£ 1.0158 - £ 2.5326 | 7466 In stock |
|
UNF Threads
|
Red
|
1.496 in
38.0 mm
|
||
£ 2.2234 - £ 3.0745 | 736 In stock |
|
BSP Threads
|
Red
|
1.496 in
38.0 mm
|
||
£ 0.1514 - £ 0.318 | Request the lead time here |
|
Metric Threads
|
Red
|
1.496 in
38.0 mm
|
||
£ 0.4099 - £ 0.8783 | 42864 In stock |
|
Metric Threads, BSP Threads, UNF Threads
|
Red
|
1.496 in
38.0 mm
|
||
FCZF-0413-038 | £ 0.7504 - £ 1.5758 | 244 In stock |
|
Metric Threads, BSP Threads
|
Red
|
1.496 in
38.0 mm
|
|
FCWA-0028-013 | £ 0.0614 - £ 0.113 | 38805 In stock |
|
Metric Threads
|
Black
|
0.512 in
13.0 mm
|
|
FCWA-0039-013 | £ 0.0711 - £ 0.0919 | 42426 In stock |
|
Non Threaded
|
Black
|
0.512 in
13.0 mm
|
|
£ 0.0732 - £ 0.1263 | 840 In stock |
|
UNF Threads, Metric Threads
|
Black
|
0.748 in
19.0 mm
|
||
FCWA-0048-025 | £ 0.0888 - £ 0.1143 | 5000 In stock |
|
UNF Threads, Metric Threads
|
Black
|
0.984 in
25.0 mm
|
|
£ 0.0682 - £ 0.0878 | 101043 In stock |
|
Metric Threads, UNF Threads
|
Black
|
0.512 in
13.0 mm
|
||
FCWA-0059-019 | £ 0.0885 - £ 0.1141 | 5914 In stock |
|
UNF Threads, Metric Threads
|
Black
|
0.748 in
19.0 mm
|
|
£ 0.101 - £ 0.15 | Request the lead time here |
|
Non Threaded
|
Black
|
0.984 in
25.0 mm
|
||
FCWA-0077-013 | £ 0.085 - £ 0.1222 | 5500 In stock |
|
UNF Threads, Metric Threads
|
Black
|
0.512 in
13.0 mm
|
|
FCWA-0079-019 | £ 0.1046 - £ 0.15 | 26324 In stock |
|
UNF Threads, Metric Threads
|
Black
|
0.748 in
19.0 mm
|
|
£ 0.1256 - £ 0.1618 | 903 In stock |
|
Non Threaded
|
Black
|
0.984 in
25.0 mm
|
||
£ 0.1202 - £ 0.2149 | 172554 In stock |
|
Metric Threads
|
Black
|
0.512 in
13.0 mm
|
||
£ 0.2223 - £ 0.383 | 2600 In stock |
|
Metric Threads
|
Black
|
0.512 in
13.0 mm
|
||
£ 0.2918 - £ 0.5211 | 34117 In stock |
|
Metric Threads
|
Black
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.