Menu Search

Tube End Grip 75.0 mm 22.2 mm Black

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Item code:

10131

77 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 £ 1.5711
400 + £ 0.496
Standard pack: 400

Order in multiple of 40

Total price:

£ 62.84

40 x £ 1.5711

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Type Without Finger Grip
Handle Shape Cylindrical
End Flange No
Colour Black
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us