Menu Search

Tube End Grip 110.0 mm 22.2 mm Black

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Item code:

10156

1525 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 2.4849
250 + £ 0.7434
Standard pack: 250

Order in multiple of 25

Total price:

£ 62.12

25 x £ 2.4849

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 110.0 mm
Hole Diameter 22.2 mm
Grip Type With Finger Grip
Handle Shape Cylindrical
End Flange Yes
Full Material Polyvinyl Chloride
Colour Black
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us