Menu Search

Tube End Grip 105.0 mm 25.4 mm Black

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Item code:

10189

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.8823
100 - 999 £ 1.2937
1000 + £ 1.2673
Standard pack: 100

Order in multiple of 10

Total price:

£ 38.82

10 x £ 3.8823

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Type With Finger Grip
Handle Shape Cylindrical
End Flange No
Colour Black
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us