Menu Search

Handle Grip 25.4 mm 110.0 mm PVC Black

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Item code:

FCWA-0254-110

4297 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.0474
250 + £ 0.553
Standard pack: 250

Order in multiple of 25

Total price:

£ 26.19

25 x £ 1.0474

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Type Without Finger Grip
Handle Shape Cylindrical
End Flange No
Colour Black
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us