Menu Search

Tube End Grip 150.0 mm 25.4 mm Black PVC

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Essentra Part Number:

10155783

Manufacturer Part Number:

HGWA-0254-150

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 6.405
250 + £ 2.0694
Standard pack: 250

Order in multiple of 25

Total price:

£ 160.13

25 x £ 6.405

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 150.0 mm
Grip Type With Finger Grip
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us