Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Grip Type All
Hole Diameter All
Length All
30 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
£ 0.3821 - £ 0.8702 Request the lead time here
Without Finger Grip
£ 0.2654 - £ 0.7373 5950 In stock
Without Finger Grip
FCWA-0127-110 £ 0.2973 - £ 0.5315 7810 In stock
Without Finger Grip
£ 0.553 - £ 1.0474 2297 In stock
Without Finger Grip
FCWA-0222-110 £ 0.4974 - £ 0.8911 1750 In stock
Without Finger Grip
£ 0.496 - £ 1.5711 77 In stock
Without Finger Grip
22.2 mm
75.0 mm
£ 1.1867 - £ 4.0386 Request the lead time here
With Finger Grip
19.1 mm
105.0 mm
10130 £ 0.4669 - £ 1.4565 1100 In stock
Without Finger Grip
19.1 mm
75.0 mm
£ 2.682 - £ 7.6603 653 In stock
Pram Grip
15.9 mm
400.0 mm
£ 1.2284 - £ 4.0646 2062 In stock
With Finger Grip
22.2 mm
110.0 mm
£ 2.5291 - £ 2.543 6 In stock
Without Finger Grip
17.0 mm
30.0 mm
£ 0.4724 - £ 1.4903 40 In stock
With Finger Grip
19.1 mm
75.0 mm
£ 1.4591 - £ 3.2569 480 In stock
With Finger Grip
25.4 mm
110.0 mm
£ 0.9227 - £ 3.0745 162 In stock
With Finger Grip
19.1 mm
110.0 mm
£ 1.9177 - £ 2.0288 Request the lead time here
Without Finger Grip
14.0 mm
20.0 mm
10161 £ 1.2451 - £ 3.309 92 In stock
With Finger Grip
22.2 mm
105.0 mm
£ 0.5558 - £ 1.8551 407 In stock
With Finger Grip
13.0 mm
108.0 mm
NGWA-0191-110 £ 1.1047 - £ 2.8921 1962 In stock
With Finger Grip
19.1 mm
110.0 mm
£ 3.7937 - £ 10.7349 20 In stock
With Finger Grip
19.1 mm
400.0 mm
£ 1.3701 - £ 4.5336 424 In stock
With Finger Grip
25.4 mm
110.0 mm
  • of 2
Handle Grip (ID) (H) PVC Black

FCWA-0191-110

Price Range
£ 0.8702 - £ 0.3821

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
  • Fitting Style
    Push Fit
Handle Grip (ID) (H) PVC Black

FCWA-0159-110

Price Range
£ 0.7373 - £ 0.2654

Stock Levels
5950 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
  • Fitting Style
    Push Fit
Handle Grip (ID) (H) PVC Black

FCWA-0127-110

Price Range
£ 0.5315 - £ 0.2973

Stock Levels
7810 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
  • Fitting Style
    Push Fit
Handle Grip (ID) (H) PVC Black

FCWA-0254-110

Price Range
£ 1.0474 - £ 0.553

Stock Levels
2297 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
  • Fitting Style
    Push Fit
Handle Grip (ID) (H) PVC Black

FCWA-0222-110

Price Range
£ 0.8911 - £ 0.4974

Stock Levels
1750 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip 75.0 mm 22.2 mm Black

10131

Price Range
£ 1.5711 - £ 0.496

Stock Levels
77 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 105.0 mm 19.1 mm Black

10188

Price Range
£ 4.0386 - £ 1.1867

Stock Levels
Request the lead time here
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 75.0 mm 19.1 mm Black

10130

Price Range
£ 1.4565 - £ 0.4669

Stock Levels
1100 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 400.0 mm 15.9 mm Black

PGWA-0159-400

Price Range
£ 7.6603 - £ 2.682

Stock Levels
653 In stock
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    Pram Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 22.2 mm Black

SGWA-0222-110

Price Range
£ 4.0646 - £ 1.2284

Stock Levels
2062 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 30.0 mm 17.0 mm Black

262084059901

Price Range
£ 2.543 - £ 2.5291

Stock Levels
6 In stock
Attributes
  • Thread Size
    M8
  • Length
    30.0 mm
  • Hole Diameter
    17.0 mm
  • Overall Diameter
    26.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 75.0 mm 19.1 mm Black

50640

Price Range
£ 1.4903 - £ 0.4724

Stock Levels
40 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 25.4 mm Black

NGWA-0254-110

Price Range
£ 3.2569 - £ 1.4591

Stock Levels
480 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 19.1 mm Black

SGWA-0191-110

Price Range
£ 3.0745 - £ 0.9227

Stock Levels
162 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 20.0 mm 14.0 mm Black

262083059901

Price Range
£ 2.0288 - £ 1.9177

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Length
    20.0 mm
  • Hole Diameter
    14.0 mm
  • Overall Diameter
    20.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 105.0 mm 22.2 mm Black

10161

Price Range
£ 3.309 - £ 1.2451

Stock Levels
92 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 108.0 mm 13.0 mm Black

15358

Price Range
£ 1.8551 - £ 0.5558

Stock Levels
407 In stock
Attributes
  • Length
    108.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 19.1 mm Black

NGWA-0191-110

Price Range
£ 2.8921 - £ 1.1047

Stock Levels
1962 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 400.0 mm 19.1 mm Black

PGWA-0191-400

Price Range
£ 10.7349 - £ 3.7937

Stock Levels
20 In stock
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 25.4 mm Black

SGWA-0254-110

Price Range
£ 4.5336 - £ 1.3701

Stock Levels
424 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No