Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
£ 3.8493 - £ 3.877 Request the lead time here
Without Finger Grip
21.0 mm
35.0 mm
10126 £ 0.8754 - £ 2.2173 1229 In stock
With Finger Grip
25.4 mm
110.0 mm
£ 0.7545 - £ 2.5221 525 In stock
With Finger Grip
22.2 mm
110.0 mm
10161 £ 1.2451 - £ 3.309 842 In stock
With Finger Grip
22.2 mm
105.0 mm
£ 0.5558 - £ 1.8551 407 In stock
With Finger Grip
13.0 mm
108.0 mm
£ 2.0288 - £ 6.2794 250 In stock
With Finger Grip
25.4 mm
150.0 mm
£ 1.2284 - £ 4.0646 2062 In stock
With Finger Grip
22.2 mm
110.0 mm
£ 2.5291 - £ 2.543 6 In stock
Without Finger Grip
17.0 mm
30.0 mm
£ 2.682 - £ 7.6603 653 In stock
Pram Grip
15.9 mm
400.0 mm
£ 1.2673 - £ 3.8823 710 In stock
With Finger Grip
25.4 mm
105.0 mm
  • of 2
Tube End Grip 35.0 mm 21.0 mm Black

262105559901

Price Range
£ 3.877 - £ 3.8493

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Length
    35.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Diameter
    34.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 110.0 mm 25.4 mm Black

10126

Price Range
£ 2.2173 - £ 0.8754

Stock Levels
1229 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 22.2 mm Black

10156

Price Range
£ 2.5221 - £ 0.7545

Stock Levels
525 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 105.0 mm 22.2 mm Black

10161

Price Range
£ 3.309 - £ 1.2451

Stock Levels
842 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 108.0 mm 13.0 mm Black

15358

Price Range
£ 1.8551 - £ 0.5558

Stock Levels
407 In stock
Attributes
  • Length
    108.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 150.0 mm 25.4 mm Black

HGWA-0254-150

Price Range
£ 6.2794 - £ 2.0288

Stock Levels
250 In stock
Attributes
  • Length
    150.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 22.2 mm Black

SGWA-0222-110

Price Range
£ 4.0646 - £ 1.2284

Stock Levels
2062 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 30.0 mm 17.0 mm Black

262084059901

Price Range
£ 2.543 - £ 2.5291

Stock Levels
6 In stock
Attributes
  • Thread Size
    M8
  • Length
    30.0 mm
  • Hole Diameter
    17.0 mm
  • Overall Diameter
    26.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 400.0 mm 15.9 mm Black

PGWA-0159-400

Price Range
£ 7.6603 - £ 2.682

Stock Levels
653 In stock
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    Pram Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 105.0 mm 25.4 mm Black

10189

Price Range
£ 3.8823 - £ 1.2673

Stock Levels
710 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No