Quantity | Unit price |
---|---|
1 - 1 | £ 394.5551 |
2 + | £ 175.3777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Rubber Stop |
---|---|
Height | 100.0 mm |
Height | 3.937 in |
Length | 168.0 mm |
Length | 6.614 in |
Base Length | 168.0 mm |
Base Length | 6.614 in |
Distance Between Fixing Holes | 90.0 mm |
Distance Between Fixing Holes | 3.543 in |
Colour | Black |
Commodity Code | 4016999190 |
Overall Width | 100.0 mm |
Overall Width | 3.937 in |
Overall Length | 200.0 mm |
Overall Length | 7.874 in |
Mounting Method | Rectangular Double Male |
Full Material | Steel;Rubber |
Base Height | 100.0 mm |
Base Height | 3.937 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue