Menu Search

Saddle Feet Round 22.0 mm 22.0 mm LDPE

A round Furniture Saddle Foot with a central pin that is made from Black LDPE.
Item code:

147021069903

2569 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.3135
250 - 999 £ 0.3066
1000 + £ 0.3012
Standard pack: 50

Order in multiple of 50

Total price:

£ 15.68

50 x £ 0.3135

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 22.0 mm
Accessory Type Saddle Feet
Type Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us