Menu Search

Saddle Feet Round 16.0 mm LDPE

Made from Black LDPE these Metric Saddle Feet fit around metal tubes to act as a foot. Ideal for floor surface protection. Round in shape the saddle foot has a centre pin.
Item code:

461151

45139 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.1618
4000 + £ 0.054
Standard pack: 4000

Order in multiple of 400

Total price:

£ 64.72

400 x £ 0.1618

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Saddle Feet
Type Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us