Menu Search

Saddle Feet Rectangular 30.0 mm 45.0 mm LDPE

Black LDPE Saddle Base with a central pin that is rectangular in shape. Act as feet when fitted to the bottom of tubes.
Item code:

SBFA2830-B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.1438
1000 + £ 0.5808
Standard pack: 1000

Order in multiple of 100

Total price:

£ 114.38

100 x £ 1.1438

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Saddle Feet
Type Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Rectangular
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us