Menu Search

Saddle Feet Rectangular 16.0 mm 50.0 mm ABS;Felt

Clear Saddle Bases made from ABS with felt. Glides smoothly over chair legs or tubular frames creating a sturdy base.
Item code:

551139

3904 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.6626
Standard pack: 200

Order in multiple of 200

Total price:

£ 132.52

200 x £ 0.6626

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 8.5 mm
Overall Length 50.0 mm
Tube Diameter 16.0 mm
Base Shape Rectangular
Colour Clear
Full Material Felt;Acrylonitrile Butadiene Styrene
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us