Menu Search

Saddle Glides with Felt Base

In stock

Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.

Our Saddle Glide range has two colour options; Clear and Black.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Colour All
6 results
Product SKUs information
Item Code Price range Availability Tube Diameter Overall Length Colour Overall Height View
£ 0.3432 - £ 0.3432 Request the lead time here
30.0 mm
Black
7.5 mm
551140 £ 0.51 - £ 0.51 Request the lead time here
44.0 mm
Clear
8.5 mm
£ 0.8476 - £ 0.8476 160 In stock
51.0 mm
Clear
9.0 mm
£ 0.9741 - £ 0.9741 Request the lead time here
50.0 mm
Clear
8.5 mm
£ 0.6725 - £ 0.6725 Request the lead time here
50.0 mm
Clear
8.5 mm
£ 0.7226 - £ 0.7226 98 In stock
50.0 mm
Clear
8.5 mm
Saddle Feet Rectangular 13.0 mm 30.0 mm ABS;Felt

551141

Price Range
£ 0.3432 - £ 0.3432

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14.0 mm
  • Overall Height
    7.5 mm
  • Overall Length
    30.0 mm
  • Base Shape
    Rectangular
  • Colour
    Black
Saddle Feet Rectangular 12.7 mm 44.0 mm ABS;Felt

551140

Price Range
£ 0.51 - £ 0.51

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    44.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
  • Full Material
    Felt;Acrylonitrile Butadiene Styrene
Saddle Feet Rectangular 20.2 mm 51.0 mm ABS;Felt

551137

Price Range
£ 0.8476 - £ 0.8476

Stock Levels
160 In stock
Attributes
  • Overall Width
    20.6 mm
  • Overall Height
    9.0 mm
  • Overall Length
    51.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
Saddle Feet Rectangular 28.6 mm 50.0 mm ABS;Felt

551136

Price Range
£ 0.9741 - £ 0.9741

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    50.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
  • Full Material
    Felt;Acrylonitrile Butadiene Styrene
Saddle Feet Rectangular 16.0 mm 50.0 mm ABS;Felt

551139

Price Range
£ 0.6725 - £ 0.6725

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    50.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
  • Full Material
    Felt;Acrylonitrile Butadiene Styrene
Saddle Feet Rectangular 19.0 mm 50.0 mm ABS;Felt

551138

Price Range
£ 0.7226 - £ 0.7226

Stock Levels
98 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    50.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
  • Full Material
    Felt;Acrylonitrile Butadiene Styrene