Menu Search

SAE Butt Weld Cover Split Flange 30.2 mm 9.9 mm LDPE

SAE 3000psi Butt Weld Covers are designed to protect split-flange coupling surfaces. The translucent material allows the O-ring to remain visible while providing secure protection by an internal locking bead.
Item code:

110541

31764 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.3901
2500 + £ 0.1167
Standard pack: 2500

Order in multiple of 250

Total price:

£ 97.53

250 x £ 0.3901

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Compatible Flange Type Split Flange
Compatible Nominal Diameter 12.7 mm
Inside Diameter 30.2 mm
Inside Height 9.9 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us