10494400
3453000
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.5034 |
| 250 - 4999 | £ 0.2349 |
| 5000 + | £ 0.145 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 44.5 mm |
|---|---|
| D | 1.752 in |
| d | 1.752 in |
| d | 44.5 mm |
| h | 10.7 mm |
| h | 0.421 in |
| Compatible Pipe Size | 25.4 mm |
| Compatible Pipe Size | 1 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 39235 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue