Menu Search

SAE Butt Weld Cover Nipple Flange 63.5 mm 14.0 mm LDPE

SAE 6000psi Butt Weld Covers are designed to protect SAE flange nipple. It has an operating temperature ranging from minimum -30C up to maximum +50C.
Item code:

3461000

524 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 0.7172
200 + £ 0.3358
Standard pack: 200

Order in multiple of 20

Total price:

£ 14.34

20 x £ 0.7172

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Compatible Flange Type Nipple Flange
SAE Code J518-61
Compatible Nominal Diameter 38.1 mm
Inside Diameter 63.5 mm
Inside Height 14.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us