Quantity | Unit price |
---|---|
1 - 99 | £ 0.1375 |
100 - 249 | £ 0.12 |
250 - 749 | £ 0.11 |
750 + | £ 0.10 |
d1 tol. h11 | 8.0 |
---|---|
d2 tol. h11 | 6.0 |
h1 | 11.9 |
h2 | 7.4 |
l1 +0.10 | 0.94 |
l2 | 3.5 |
l3 | 1.0 |
l4 | 4.5 |
l5 | 0.5 |
w | 11.5 |
Axial force max. kN | 5.50 |
Finish | Zinc Silver Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.