Quantity | Unit price |
---|---|
1 - 99 | £ 0.931 |
100 - 249 | £ 0.84 |
250 - 749 | £ 0.74 |
750 + | £ 0.65 |
d1 tol. h11 | 16.0-18.0 |
---|---|
d2 tol. h11 | 12.0 |
h1 | 24.0 |
h2 | 14.3 |
l1 +0.10 | 1.35 |
l2 | 5.5-6.0 |
l3 | 1.5 |
l4 | 7.6 |
l5 | 0.8 |
w | 22.7 |
Axial force max. kN | 14.00 |
Finish | Zinc Silver Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.