Quantity | Unit price |
---|---|
1 - 99 | £ 1.0474 |
100 - 249 | £ 0.94 |
250 - 749 | £ 0.84 |
750 + | £ 0.73 |
d1 tol. h11 | 20.0-25.0 |
---|---|
d2 tol. h11 | 16.0-18.0 |
h1 | 34.0 |
h2 | 19.0 |
l1 +0.10 | 1.80 |
l2 | 5.5-6.5 |
l3 | 1.5 |
l4 | 9.8 |
l5 | 1.0 |
w | 34.0 |
Axial force max. kN | 16.00 |
Finish | Zinc Silver Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.