Quantity | Unit price |
---|---|
1 - 99 | £ 0.41 |
100 - 249 | £ 0.37 |
250 - 749 | £ 0.33 |
750 + | £ 0.29 |
d1 tol. h11 | 10.0 |
---|---|
d2 tol. h11 | 8.0 |
h1 | 22.1 |
h2 | 10.0 |
l1 +0.10 | 1.05 |
l2 | 4.5 |
l3 | 1.0 |
l4 | 5.0 |
l5 | 0.5 |
w | 18.0 |
Axial thrust max. kN | 6.40 |
Weight g | 2.11 |
Finish | Silver Zinc Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.