10281734
497702
| Quantity | Unit price |
|---|---|
| 40 - 79 | £ 4.4724 |
| 80 - 239 | £ 4.3899 |
| 240 - 479 | £ 4.2935 |
| 480 + | £ 4.211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 1 |
|---|---|
| Thread Size | M5 |
| Overall Height | 1.378 in |
| Overall Height | 35.0 mm |
| Overall Diameter | 0.591 in |
| Overall Diameter | 15.0 mm |
| Full Material | Zinc Plated Steel;Rubber |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue