Menu Search

Vibration Mount M3 15.0 mm 10.0 mm Steel;Rubber

Natural Rubber and Zinc Plated Steel Heavy Duty Vibration Mount provides vibration control and reduces noise. Can be used for any application that requires the isolation of vibration. Female to Female M3 thread.
Item code:

497723

93 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 79 £ 4.1554
80 - 239 £ 4.0744
240 - 479 £ 3.9935
480 + £ 3.899
Standard pack: 40

Order in multiple of 40

Total price:

£ 166.22

40 x £ 4.1554

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female to Female
Thread Size M3
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us