Menu Search

Vibration Mount M6 20.0 mm 15.0 mm Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497726

443 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 + £ 3.5889
Standard pack: 45

Order in multiple of 45

Total price:

£ 161.50

45 x £ 3.5889

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female to Female
Thread Size M6
Female thread length 6.0 mm
Base Diameter 30.0 mm
Base Height 35.0 mm
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us