Menu Search

Vibration Mount M16 100.0 mm 50.0 mm Steel

Black Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497742

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 + £ 40.6367
Standard pack: 8

Order in multiple of 8

Total price:

£ 325.09

8 x £ 40.6367

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female to Female
Thread Size M16
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us