Menu Search

Vibration Mount Round M4 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497746

2217 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 79 £ 4.3199
80 - 239 £ 4.2402
240 - 479 £ 4.1471
480 + £ 4.0674
Standard pack: 40

Order in multiple of 40

Total price:

£ 172.80

40 x £ 4.3199

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male to Female
Thread Size M4
Male thread length 10.0 mm
Female thread length 4.0 mm
Base Diameter 15.0 mm
Base Height 10.0 mm
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us